S99GHP-161824
Heavy-Duty Sleeve Brg, 1" Bore, 1.125" Outside Diameter, 1.5" Overall Length, Material - M250® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.24 | 4 wks |
25 - 99 | $1.97 | 4 wks |
100 - 249 | $1.77 | 4 wks |
250 - 499 | $1.66 | 4 wks |
500+ | Request for Quote |
$2.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Sleeve |
---|---|
Bore Size | 1 |
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
I.d. After Pressfit(max / min) | 1.0059 / 1.0025 |
Material | M250® Polymer |
Outside Dia. | 1.125 |
Overall Length | 1.5 |