S99GHP-101312
Heavy-Duty Sleeve Brg, 0.625" Bore, 0.8125" Outside Diameter, 0.75" Overall Length, Material - M250® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.07 | 4 wks |
25 - 99 | $1.81 | 4 wks |
100 - 249 | $1.64 | 4 wks |
250 - 499 | $1.52 | 4 wks |
500+ | Request for Quote |
$2.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Sleeve |
---|---|
Bore Size | 0.625 |
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
I.d. After Pressfit(max / min) | .6297 / .6270 |
Material | M250® Polymer |
Outside Dia. | 0.8125 |
Overall Length | 0.75 |