S99GHFM040806
Heavy-Duty Flanged Bearing, 4mm Bore, 8mm Outside Diameter, 6mm Overall Length, . Material- M250® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.93 | 4 wks |
25 - 99 | $0.77 | 4 wks |
100 - 249 | $0.67 | 4 wks |
250 - 499 | $0.62 | 4 wks |
500+ | Request for Quote |
$0.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Flanged Brg. |
---|---|
Bore Size (d) | 4 mm |
Bore Tolerance | + 0.030 / + 0.105 mm |
Flange Dia. (0 = none) (D₁) | 12 mm |
Flange Width (0 = none) (S₁) | 2 mm |
Housing Bore (max / min) | 8.015 / 8.000 mm |
I.d. After Pressfit(max / min) | 4.105 / 4.030 |
Material | M250® Polymer |
Outside Dia. (D) | 8 mm |
Overall Length (S) | 6 mm |