S99GHF-081004
Heavy-Duty Flanged Brg, 0.5" Bore, 0.625" Outside Diameter, 0.25" Overall Length, Material - M250® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.51 | 4 wks |
25 - 99 | $1.26 | 4 wks |
100 - 249 | $1.12 | 4 wks |
250 - 499 | $1.01 | 4 wks |
500+ | Request for Quote |
$1.51
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Flanged |
---|---|
Bore Size | 0.5 |
Flange Dia. (0 = none) | 0.875 |
Flange Width (0 = none) | 0.062 |
I.d. After Pressfit(max / min) | .5047 / .5020 |
Material | M250® Polymer |
Outside Dia. | 0.625 |
Overall Length | 0.25 |