S99GHF-030504
Heavy-Duty Flanged Brg, 0.1875" Bore, 0.3125" Outside Diameter, 0.25" Overall Length, Material - M250® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.18 | 4 wks |
25 - 99 | $0.97 | 4 wks |
100 - 249 | $0.87 | 4 wks |
250 - 499 | $0.78 | 4 wks |
500+ | Request for Quote |
$1.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Flanged |
---|---|
Bore Size | 0.1875 |
Flange Dia. (0 = none) | 0.37 |
Flange Width (0 = none) | 0.047 |
I.d. After Pressfit(max / min) | .1905 / .1887 |
Material | M250® Polymer |
Outside Dia. | 0.3125 |
Overall Length | 0.25 |