S99GHF-020304
Heavy-Duty Flanged Brg, 0.125" Bore, 0.1875" Outside Diameter, 0.25" Overall Length, Material - M250® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.86 | 4 wks |
25 - 99 | $0.71 | 4 wks |
100 - 249 | $0.63 | 4 wks |
250 - 499 | $0.57 | 4 wks |
500+ | Request for Quote |
$0.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Flanged |
---|---|
Bore Size | 0.125 |
Flange Dia. (0 = none) | 0.3125 |
Flange Width (0 = none) | 0.032 |
I.d. After Pressfit(max / min) | .1280 / .1262 |
Material | M250® Polymer |
Outside Dia. | 0.1875 |
Overall Length | 0.25 |