S99GGTM183215
18 mm Bore, General Purpose G300® Polymer Thrust Washers
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.78 | 7 wks |
10 - 49 | $3.23 | 7 wks |
50 - 99 | $2.88 | 7 wks |
100 - 249 | $2.62 | 8 wks |
250+ | Request for Quote |
$3.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle (E) | 25 mm |
---|---|
Bore Size (d) | 18 mm |
Coefficient Of Friction | 0.08 - 0.15 |
Hole Size (d₁) | 2 mm |
Material | G300® Polymer |
Outside Diameter (D) | 32 mm |
Pv Value (kgf/cm² x m/min.) | 256 kgf/cm2 X m/min |
Temperature Range | -40ºC to 130ºC °C |
Tensile Strength (kgf cm²) | 2137 kgf/cm2 |
Thickness (S) | 1.5 mm |