S99GGTM152415

15 mm Bore, General Purpose G300® Polymer Thrust Washers
Qty Range Price/Unit Ships Within
1 - 9 $3.20 3 wks
10 - 49 $2.71 3 wks
50 - 99 $2.33 3 wks
100 - 249 $2.15 4 wks
250+ Request for Quote
$3.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Circle (E) 19.5 mm
Bore Size (d) 15 mm
Coefficient Of Friction 0.08 - 0.15
Hole Size (d₁) 1.5 mm
Material G300® Polymer
Outside Diameter (D) 24 mm
Pv Value (kgf/cm² x m/min.) 256 kgf/cm2 X m/min
Temperature Range -40ºC to 130ºC °C
Tensile Strength (kgf cm²) 2137 kgf/cm2
Thickness (S) 1.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team