S99GGTM081515

8 mm Bore, General Purpose G300® Polymer Thrust Washers
Qty Range Price/Unit Ships Within
1 - 9 $2.91 3 wks
10 - 49 $2.4 3 wks
50 - 99 $2.02 3 wks
100 - 249 $1.85 4 wks
250+ Request for Quote
$2.91

Availability: 112 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Circle (E) 0 mm
Bore Size (d) 8 mm
Coefficient Of Friction 0.08 - 0.15
Hole Size (d₁) 0 mm
Material G300® Polymer
Outside Diameter (D) 15 mm
Pv Value (kgf/cm² x m/min.) 256 kgf/cm2 X m/min
Temperature Range -40ºC to 130ºC °C
Tensile Strength (kgf cm²) 2137 kgf/cm2
Thickness (S) 1.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team