S99GGPM202222
General Purpose Sleeve Bearing, 20mm Bore, 22mm Outside Diameter, 22mm Overall Length, . Material- G300® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.77 | 12 wks |
25 - 99 | $1.51 | 12 wks |
100 - 249 | $1.35 | 12 wks |
250 - 499 | $1.24 | 12 wks |
500+ | Request for Quote |
$1.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 20 mm |
Bore Tolerance | + 0.040 / + 0.124 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 22.021 / 22.000 mm |
I.d. After Pressfit(max / min) | 20.124 / 20.020 |
Material | G300® Polymer |
Outside Dia. (D) | 22 mm |
Overall Length (S) | 22 mm |