S99GGPM121414
General Purpose Sleeve Bearing, 12mm Bore, 14mm Outside Diameter, 14mm Overall Length, . Material- G300® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.54 | 4 wks |
25 - 99 | $1.29 | 4 wks |
100 - 249 | $1.13 | 4 wks |
250 - 499 | $1.04 | 4 wks |
500+ | Request for Quote |
$1.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 12 mm |
Bore Tolerance | + 0.032 / + 0.102 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 14.018 / 14.000 mm |
I.d. After Pressfit(max / min) | 12.102 / 12.016 |
Material | G300® Polymer |
Outside Dia. (D) | 14 mm |
Overall Length (S) | 14 mm |