S99GGPM101212

General Purpose Sleeve Bearing, 10mm Bore, 12mm Outside Diameter, 12mm Overall Length, . Material- G300® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $1.39 4 wks
25 - 99 $1.14 4 wks
100 - 249 $1 4 wks
250 - 499 $0.92 4 wks
500+ Request for Quote
$1.39

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type General Purpose Sleeve Brg.
Bore Size (d) 10 mm
Bore Tolerance + 0.025 / + 0.083 mm
Flange Dia. (0 = none) (D₁) 0 mm
Flange Width (0 = none) (S₁) 0 mm
Housing Bore (max / min) 12.018 / 12.000 mm
I.d. After Pressfit(max / min) 10.083 / 10.013
Material G300® Polymer
Outside Dia. (D) 12 mm
Overall Length (S) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team