S99GGPM081012

General Purpose Sleeve Bearing, 8mm Bore, 10mm Outside Diameter, 12mm Overall Length, . Material- G300® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $1.22 4 wks
25 - 99 $1.01 4 wks
100 - 249 $0.89 4 wks
250 - 499 $0.81 4 wks
500+ Request for Quote
$1.22

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type General Purpose Sleeve Brg.
Bore Size (d) 8 mm
Bore Tolerance + 0.025 / + 0.083 mm
Flange Dia. (0 = none) (D₁) 0 mm
Flange Width (0 = none) (S₁) 0 mm
Housing Bore (max / min) 10.015 / 10.000 mm
I.d. After Pressfit(max / min) 8.083 / 8.013
Material G300® Polymer
Outside Dia. (D) 10 mm
Overall Length (S) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team