S99GGPM060808
General Purpose Sleeve Bearing, 6mm Bore, 8mm Outside Diameter, 8mm Overall Length, . Material- G300® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.12 | 4 wks |
25 - 99 | $0.92 | 4 wks |
100 - 249 | $0.81 | 4 wks |
250 - 499 | $0.72 | 4 wks |
500+ | Request for Quote |
$1.12
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 6 mm |
Bore Tolerance | + 0.020 / + 0.068 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 8.015 / 8.000 mm |
I.d. After Pressfit(max / min) | 6.068 / 6.010 |
Material | G300® Polymer |
Outside Dia. (D) | 8 mm |
Overall Length (S) | 8 mm |