S99GGPM040604
General Purpose Sleeve Bearing, 4mm Bore, 5.5mm Outside Diameter, 4mm Overall Length, . Material- T500® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.93 | 12 wks |
25 - 99 | $0.77 | 12 wks |
100 - 249 | $0.67 | 12 wks |
250 - 499 | $0.62 | 12 wks |
500+ | Request for Quote |
$0.93
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 4 mm |
Bore Tolerance | + 0.020 / + 0.068 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 5.512 / 5.500 mm |
I.d. After Pressfit(max / min) | 4.068 / 4.010 |
Material | T500® Polymer |
Outside Dia. (D) | 5.5 mm |
Overall Length (S) | 4 mm |