S99GGP-141616
General Purpose Sleeve Brg, .875" Bore, 1.000 Outside Diameter, 1.000 Overall Length, Material - G300® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.91 | 4 wks |
25 - 99 | $2.61 | 4 wks |
100 - 249 | $2.37 | 4 wks |
250 - 499 | $2.25 | 4 wks |
500+ | Request for Quote |
$2.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve |
---|---|
Bore Size | 0.875 |
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
I.d. After Pressfit(max / min) | .8791 / .8757 |
Material | G300® Polymer |
Outside Dia. | 1 |
Overall Length | 1 |