S99GGP-040504
General Purpose Sleeve Brg, .250" Bore, .3125 Outside Diameter, .250 Overall Length, Material - G300® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.06 | 4 wks |
25 - 99 | $0.87 | 4 wks |
100 - 249 | $0.75 | 4 wks |
250 - 499 | $0.68 | 4 wks |
500+ | Request for Quote |
$1.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve |
---|---|
Bore Size | 0.25 |
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
I.d. After Pressfit(max / min) | .2521 / .2498 |
Material | G300® Polymer |
Outside Dia. | 0.3125 |
Overall Length | 0.25 |