S99GGFM081010
General Purpose Flanged Bearing, 8mm Bore, 10mm Outside Diameter, 10mm Overall Length, . Material- G300® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.49 | 12 wks |
25 - 99 | $1.23 | 12 wks |
100 - 249 | $1.08 | 12 wks |
250 - 499 | $0.99 | 12 wks |
500+ | Request for Quote |
$1.49
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 8 mm |
Bore Tolerance | + 0.025 / + 0.083 mm |
Flange Dia. (0 = none) (D₁) | 15 mm |
Flange Width (0 = none) (S₁) | 1 mm |
Housing Bore (max / min) | 10.015 / 10.000 mm |
I.d. After Pressfit(max / min) | 8.083 / 8.025 |
Material | G300® Polymer |
Outside Dia. (D) | 10 mm |
Overall Length (S) | 10 mm |