S99GGFM050605
General Purpose Flanged Bearing, 5mm Bore, 6mm Outside Diameter, 5mm Overall Length, . Material- G300® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.31 | 12 wks |
25 - 99 | $1.1 | 12 wks |
100 - 249 | $0.96 | 12 wks |
250 - 499 | $0.88 | 12 wks |
500+ | Request for Quote |
$1.31
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | General Purpose Sleeve Brg. |
---|---|
Bore Size (d) | 5 mm |
Bore Tolerance | + 0.010 / + 0.040 mm |
Flange Dia. (0 = none) (D₁) | 10 mm |
Flange Width (0 = none) (S₁) | 0.5 mm |
Housing Bore (max / min) | 6.012 / 6.000 mm |
I.d. After Pressfit(max / min) | 5.04 / 5.010 |
Material | G300® Polymer |
Outside Dia. (D) | 6 mm |
Overall Length (S) | 5 mm |