S99GGFM040604

General Purpose Flanged Bearing, 4mm Bore, 5.5mm Outside Diameter, 4mm Overall Length, . Material- G300® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $1.12 4 wks
25 - 99 $0.92 4 wks
100 - 249 $0.81 4 wks
250 - 499 $0.72 4 wks
500+ Request for Quote
$1.12

Availability: 60 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type General Purpose Sleeve Brg.
Bore Size (d) 4 mm
Bore Tolerance + 0.020 / + 0.068 mm
Flange Dia. (0 = none) (D₁) 9.5 mm
Flange Width (0 = none) (S₁) 0.75 mm
Housing Bore (max / min) 5.512 / 5.500 mm
I.d. After Pressfit(max / min) 4.068 / 4.020
Material G300® Polymer
Outside Dia. (D) 5.5 mm
Overall Length (S) 4 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team