S99GGFM030503

General Purpose Flanged Bearing, 3mm Bore, 4.5mm Outside Dia., 3mm Overall Length, . Material- G300® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $1.00 4 wks
25 - 99 $0.84 4 wks
100 - 249 $0.72 4 wks
250 - 499 $0.66 4 wks
500+ Request for Quote
$1.00

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type General Purpose Sleeve Brg.
Bore Size (d) 3 mm
Bore Tolerance + 0.014 / + 0.054 mm
Flange Dia. (0 = none) (D₁) 7.5 mm
Flange Width (0 = none) (S₁) 3 mm
Housing Bore (max / min) 4.512 / 4.500 mm
I.d. After Pressfit(max / min) 3.000 / 2.975
Material G300® Polymer
Outside Dia. (D) 4.5 mm
Overall Length (S) 3 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team