S99FXS-050020
Single End Flexi-Hinge, Max. Load of 140lbs Compression & 200lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 14 | $110.09 | 9 wks |
15 - 99 | $94.3 | 9 wks |
100+ | $86.88 | 10 wks |
$110.09
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Single End |
Material | Stainless Steel |
Max Compression Load (lbs) | 140 lbs |
Max. Ang.travel(± Degrees) (Degree) | 7.5 Degree |
Max. Tensile Load (lbs) | 200 lbs |
Min. End Length (B) | 0.374 |
Outside Dia. (D) | 0.5 |
Overall Length (L) | 0.8 |
Spring Rate (lb.in.) | 0.1185 lbs.in / degree |