S99FXS-037510

Single End Flexi-Hinge, Max. Load of 8.4lbs Compression & 33.6lbs Tension
Qty Range Price/Unit Ships Within
1 - 14 $113.43 5 wks
15 - 99 $97.4 5 wks
100+ $89.87 6 wks
$113.43

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection @ Load Zero Deflection
Hinge Configuration Single End
Material Stainless Steel
Max Compression Load (lbs) 8.4 lbs
Max. Ang.travel(± Degrees) (Degree) 15 Degree
Max. Tensile Load (lbs) 33.6 lbs
Min. End Length (B) 0.279
Outside Dia. (D) 0.375
Overall Length (L) 0.6
Spring Rate (lb.in.) 0.0065 lbs.in / degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team