S99FXS-015620

Single End Flexi-Hinge, Max. Load of 13.7lbs Compression & 19.6lbs Tension
Qty Range Price/Unit Ships Within
1 - 14 $81.70 5 wks
15 - 99 $68.94 5 wks
100+ $62.91 6 wks
$81.70

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection @ Load Zero Deflection
Hinge Configuration Single End
Material Stainless Steel
Max Compression Load (lbs) 13.7 lbs
Max. Ang.travel(± Degrees) (Degree) 7.5 Degree
Max. Tensile Load (lbs) 19.6 lbs
Min. End Length (B) 0.114
Outside Dia. (D) 0.1562
Overall Length (L) 0.25
Spring Rate (lb.in.) 0.0037 lbs.in / degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team