S99FXS-012530

Single End Flexi-Hinge, Max. Load of 25.3lbs Compression & 25.3lbs Tension
Qty Range Price/Unit Ships Within
1 - 14 $78.08 5 wks
15 - 99 $65.77 5 wks
100+ $59.92 6 wks
$78.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection @ Load Zero Deflection
Hinge Configuration Single End
Material Stainless Steel
Max Compression Load (lbs) 25.3 lbs
Max. Ang.travel(± Degrees) (Degree) 3.7 Degree
Max. Tensile Load (lbs) 25.3 lbs
Min. End Length (B) 0.088
Outside Dia. (D) 0.125
Overall Length (L) 0.2
Spring Rate (lb.in.) 0.0148 lbs.in / degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team