S99FXD-100020
Double End Flexi-Hinge, Max. Load of 566.3lbs Compression & 809lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $282.60 | 9 wks |
25 - 99 | $240.94 | 9 wks |
100 - 249 | $221.34 | 9 wks |
250 - 499 | $205.42 | 10 wks |
500+ | Request for Quote |
$282.60
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 1100 lbs |
Max. Ang.travel(± Degrees) (Degree) | 7.5 Degree |
Max. Tensile Load (lbs) | 1500 lbs |
Min. End Length (B) | 0.363 |
Outside Dia. (D) | 1 |
Overall Length (L) | 1.6 |
Spring Rate (lb.in.) | 0.9486 lbs.in / degree |