S99FXD-075030
Double End Flexi-Hinge, Max. Load of 906.1lbs Compression & 906.1lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $218.60 | 5 wks |
25 - 99 | $185.7 | 5 wks |
100 - 249 | $170.3 | 5 wks |
250 - 499 | $157.89 | 6 wks |
500+ | Request for Quote |
$218.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 1000 lbs |
Max. Ang.travel(± Degrees) (Degree) | 3.7 Degree |
Max. Tensile Load (lbs) | 1000 lbs |
Min. End Length (B) | 0.263 |
Outside Dia. (D) | 0.75 |
Overall Length (L) | 1.2 |
Spring Rate (lb.in.) | 3.261 lbs.in / degree |