S99FXD-062520

Double End Flexi-Hinge, Max. Load of 211.1lbs Compression & 315.8lbs Tension
Qty Range Price/Unit Ships Within
1 - 24 $172.21 5 wks
25 - 99 $145.57 5 wks
100 - 249 $133.22 5 wks
250 - 499 $123.31 6 wks
500+ Request for Quote
$172.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection @ Load Zero Deflection
Hinge Configuration Double Ends
Material Stainless Steel
Max Compression Load (lbs) 450 lbs
Max. Ang.travel(± Degrees) (Degree) 7.5 Degree
Max. Tensile Load (lbs) 620 lbs
Min. End Length (B) 0.21
Outside Dia. (D) 0.625
Overall Length (L) 1
Spring Rate (lb.in.) 0.2367 lbs.in / degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team