S99FXD-031220
Double End Flexi-Hinge, Max. Load of 55lbs Compression & 78.6lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $136.10 | 9 wks |
25 - 99 | $114.39 | 9 wks |
100 - 249 | $104.43 | 9 wks |
250 - 499 | $96.5 | 10 wks |
500+ | Request for Quote |
$136.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 110 lbs |
Max. Ang.travel(± Degrees) (Degree) | 7.5 Degree |
Max. Tensile Load (lbs) | 150 lbs |
Min. End Length (B) | 0.105 |
Outside Dia. (D) | 0.3125 |
Overall Length (L) | 0.5 |
Spring Rate (lb.in.) | 0.0296 lbs.in / degree |