S99FXD-025010
Double End Flexi-Hinge, Max. Load of 3.6lbs Compression & 14.2lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $142.62 | 9 wks |
25 - 99 | $120.11 | 9 wks |
100 - 249 | $109.71 | 9 wks |
250 - 499 | $101.44 | 10 wks |
500+ | Request for Quote |
$142.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 9 lbs |
Max. Ang.travel(± Degrees) (Degree) | 15 Degree |
Max. Tensile Load (lbs) | 18 lbs |
Min. End Length (B) | 0.083 |
Outside Dia. (D) | 0.25 |
Overall Length (L) | 0.4 |
Spring Rate (lb.in.) | 0.0018 lbs.in / degree |