S99FXD-018730
Double End Flexi-Hinge, Max. Load of 55.8lbs Compression & 55.8lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $111.21 | 5 wks |
25 - 99 | $93.31 | 5 wks |
100 - 249 | $85.18 | 5 wks |
250 - 499 | $78.24 | 6 wks |
500+ | Request for Quote |
$111.21
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 63 lbs |
Max. Ang.travel(± Degrees) (Degree) | 3.7 Degree |
Max. Tensile Load (lbs) | 63 lbs |
Min. End Length (B) | 0.06 |
Outside Dia. (D) | 0.1875 |
Overall Length (L) | 0.3 |
Spring Rate (lb.in.) | 0.0482 lbs.in / degree |