S99FXD-012510
Double End Flexi-Hinge, Max. Load of 0.95lbs Compression & 3.8lbs Tension
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $132.30 | 9 wks |
25 - 99 | $111.16 | 9 wks |
100 - 249 | $101.42 | 9 wks |
250 - 499 | $93.71 | 10 wks |
500+ | Request for Quote |
$132.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection @ Load | Zero Deflection |
---|---|
Hinge Configuration | Double Ends |
Material | Stainless Steel |
Max Compression Load (lbs) | 2.3 lbs |
Max. Ang.travel(± Degrees) (Degree) | 15 Degree |
Max. Tensile Load (lbs) | 4.6 lbs |
Min. End Length (B) | 0.038 |
Outside Dia. (D) | 0.125 |
Overall Length (L) | 0.2 |
Spring Rate (lb.in.) | 0.0003 lbs.in / degree |