S99CPZ-16F156225

1.000" Bore, 2.25" Length, precision Frelon Lined Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $43.00 6 wks
10 - 24 $39.99 6 wks
25 - 49 $37.57 6 wks
50 - 99 $35.05 6 wks
100+ Request for Quote
$43.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series Precision
Bearing Type Open
Bore Size (B) 1 Inch
Housing Bore 1.5625 Inch
Material (Body / Liner) Aluminum / Frelon
Max. Load (lbs) 3525 Lbs
O-ring (#) A 6R11M03035
Outside Dia. (D) 1.5625 Inch
Overall Length (L) 2.25 Inch
Retaining Ring # A 9Q27-156
Substitute Part BLAABX-FLN16OP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team