S99CPZ-10F112150

0.625" Bore, 1.5" Length, precision Frelon Lined Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $24.11 6 wks
10 - 24 $22.42 6 wks
25 - 49 $21.07 6 wks
50 - 99 $19.98 6 wks
100+ Request for Quote
$24.11

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series Precision
Bearing Type Open
Bore Size (B) 0.625 Inch
Housing Bore 1.125 Inch
Material (Body / Liner) Aluminum / Frelon
Max. Load (lbs) 1470 Lbs
O-ring (#) A 6R11M03024
Outside Dia. (D) 1.125 Inch
Overall Length (L) 1.5 Inch
Retaining Ring # A 9Q27-112
Substitute Part BLAABX-FLN10OP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team