S99CPZ-08F087125
0.500" Bore, 1.25" Length, precision Frelon Lined Linear Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.34 | 6 wks |
10 - 24 | $20.77 | 6 wks |
25 - 49 | $19.52 | 6 wks |
50 - 99 | $18.77 | 6 wks |
100+ | Request for Quote |
$22.34
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Open |
Bore Size (B) | 0.5 Inch |
Housing Bore | 0.875 Inch |
Material (Body / Liner) | Aluminum / Frelon |
Max. Load (lbs) | 975 Lbs |
O-ring (#) | A 6R11M03017 |
Outside Dia. (D) | 0.875 Inch |
Overall Length (L) | 1.25 Inch |
Retaining Ring # | A 9Q27-087 |
Substitute Part | BLAABX-FLN08OP |