S99CPC-16F156225
1.000" Bore, 2.25" Length, precision Frelon Lined Linear Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.45 | 12 wks |
10 - 24 | $33.91 | 12 wks |
25 - 49 | $31.84 | 12 wks |
50 - 99 | $30.1 | 12 wks |
100+ | Request for Quote |
$36.45
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size (B) | 1 Inch |
Housing Bore | 1.5625 Inch |
Material (Body / Liner) | Aluminum / Frelon |
Max. Load (lbs) | 3525 Lbs |
O-ring (#) | A 6R11M03035 |
Outside Dia. (D) | 1.5625 Inch |
Overall Length (L) | 2.25 Inch |
Retaining Ring # | A 9Q27-156 |
Substitute Part | BLAABX-FLX16CP |