S99CPC-12F125162

0.750" Bore, 1.625" Length, precision Frelon Lined Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $18.33 6 wks
10 - 24 $17.05 6 wks
25 - 49 $16.01 6 wks
50 - 99 $15.2 6 wks
100+ Request for Quote
$18.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series Precision
Bearing Type Closed
Bore Size (B) 0.75 Inch
Housing Bore 1.25 Inch
Material (Body / Liner) Aluminum / Frelon
Max. Load (lbs) 1905 Lbs
O-ring (#) A 6R11M03027
Outside Dia. (D) 1.25 Inch
Overall Length (L) 1.625 Inch
Retaining Ring # A 9Q27-125
Substitute Part BLAABX-FLX12CP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team