S99CPC-06F062087

0.375" Bore, 0.875" Length, precision Frelon Lined Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $15.68 6 wks
10 - 24 $15 6 wks
25 - 49 $14.1 6 wks
50 - 99 $13.54 6 wks
100+ Request for Quote
$15.68

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series Precision
Bearing Type Closed
Bore Size (B) 0.375 Inch
Housing Bore 0.625 Inch
Material (Body / Liner) Aluminum / Frelon
Max. Load (lbs) 510 Lbs
O-ring (#) A 6R11M02013
Outside Dia. (D) 0.625 Inch
Overall Length (L) 0.875 Inch
Retaining Ring # A 9Q27-062
Substitute Part BLAABX-FLX06CP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team