S99BPCM40F052060
40mm Bore, 60mm Overall Length, Precision Frelon Lined Bearing.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $102.89 | 12 wks |
| 10 - 24 | $95.68 | 12 wks |
| 25 - 49 | $89.89 | 12 wks |
| 50 - 99 | $83.25 | 12 wks |
| 100+ | Request for Quote |
$102.89
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Closed |
| Bore Size | 40 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 24715 N |
| O-ring (#) | A 6R11ML046035 (N/A=None) |
| Outside Dia. | 52 |
| Overall Length | 60 |
| Retaining Ring (#) | N/A (N/A=None) |
| Substitute Part | BLAUBXMFMT40CP |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities