S99BPCM25F035040
25mm Bore, 40mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.37 | 6 wks |
10 - 24 | $36.61 | 6 wks |
25 - 49 | $34.4 | 6 wks |
50 - 99 | $31.75 | 6 wks |
100+ | Request for Quote |
$39.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 25 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 10295 N |
O-ring (#) | A 6R11ML030525 (N/A=None) |
Outside Dia. | 35 |
Overall Length | 40 |
Retaining Ring (#) | N/A (N/A=None) |
Substitute Part | BLAUBXMFMT25CP |