S99BPCM14F021028
14mm Bore, 28mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.12 | 4 wks |
10 - 24 | $24.99 | 4 wks |
25 - 49 | $23.49 | 4 wks |
50 - 99 | $23.05 | 4 wks |
100+ | Request for Quote |
$26.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 14 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 4035 N |
O-ring (#) | A 6R11ML018015 (N/A=None) |
Outside Dia. | 21 |
Overall Length | 28 |
Retaining Ring (#) | N/A (N/A=None) |
Substitute Part | BLAUBXMFMT14CP |