S99BPCM06F012022
6mm Bore, 22mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.10 | 12 wks |
10 - 24 | $15.9 | 12 wks |
25 - 49 | $14.94 | 12 wks |
50 - 99 | $14.19 | 12 wks |
100+ | Request for Quote |
$17.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 6 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 1360 N |
O-ring (#) | N/A (N/A=None) |
Outside Dia. | 12 |
Overall Length | 22 |
Retaining Ring (#) | N/A (N/A=None) |
Substitute Part | BLAUBXMFMT06CP |