S99BP4MFB122080
12 mm I.D., 20 mm O.D. BY 8 mm Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.92 | 5 wks |
25 - 49 | $11.11 | 5 wks |
50 - 99 | $9.59 | 5 wks |
100 - 249 | $8.6 | 5 wks |
250+ | Request for Quote |
$12.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Flanged |
---|---|
Flange Dia. (D₁) | 22 (0 = none) |
Flange Thickness | 1.5 (0 = none) |
Inside Diameter (d) | 12 mm |
Load Speed Rating | 220000 N.rpm |
Outside Dia. (D) | 20 mm |
Overall Length (S) | 8 mm |
Tolerances | H6 / H7 (O.D / I.D.) |
Substitute Part | BSNFLNMB122080U |