S99BP4-FB327220

0.5002" I.D., 1.1251" O.D. By 0.3125" Wide Ultra Precision Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 9 $17.73 5 wks
10 - 49 $15.17 5 wks
50 - 99 $12.66 5 wks
100 - 249 $11.43 5 wks
250+ Request for Quote
$17.73

Availability: 39 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Flanged
Flange Dia. (0 = none) (F) 1.25 Inch
Flange Thickness (FW) 0.062 Inch
Inside Diameter (B) 0.5002 Inch
Inside Diameter Tolerance ±0.0002 Inch
Load Speed Rating 50000 lbs x rpm
Outside Dia. (O.D.) 1.1251 Inch
Outside Dia. Tolerance +0.0000/-0.0005 Inch
Overall Length (W) 0.3125 Inch
Substitute Part BSNFLN-327220U

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team