S99BP4-FB122408
0.1877" I.D., 0.3751" O.D. By 0.125" Wide Ultra Precision Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.71 | 5 wks |
10 - 49 | $10.97 | 5 wks |
50 - 99 | $8.51 | 5 wks |
100 - 249 | $7.36 | 5 wks |
250+ | Request for Quote |
$13.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) (F) | 0.422 Inch |
Flange Thickness (FW) | 0.023 Inch |
Inside Diameter (B) | 0.1877 Inch |
Inside Diameter Tolerance | ±0.0002 Inch |
Load Speed Rating | 24000 lbs x rpm |
Outside Dia. (O.D.) | 0.3751 Inch |
Outside Dia. Tolerance | +0.0000/-0.0005 Inch |
Overall Length (W) | 0.125 Inch |
Substitute Part | BSNFLN-122408U |