S99BP3MPB031040
3 mm I.D., 10 mm O.D. BY 4 mm Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.90 | 5 wks |
25 - 49 | $5.86 | 5 wks |
50 - 99 | $5.03 | 5 wks |
100 - 249 | $4.5 | 5 wks |
250+ | Request for Quote |
$6.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Plain |
---|---|
Flange Dia. (D₁) | 0 (0 = none) |
Flange Thickness | 0 (0 = none) |
Inside Diameter (d) | 3 mm |
Load Speed Rating | 134000 N.rpm |
Outside Dia. (D) | 10 mm |
Overall Length (S) | 4 mm |
Tolerances | H6 / H7 (O.D / I.D.) |
Substitute Part | BSNPLNMB031040U |