S99BP3-PB123212

0.1877" I.D., 0.5001" O.D. By 0.196" Wide Ultra Precision Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 9 $13.83 5 wks
10 - 49 $10.98 5 wks
50 - 99 $8.44 5 wks
100 - 249 $7.26 5 wks
250+ Request for Quote
$13.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Flange Dia. (0 = none) (F) 0 Inch
Flange Thickness (FW) 0 Inch
Inside Diameter (B) 0.1877 Inch
Inside Diameter Tolerance ±0.0002 Inch
Load Speed Rating 37000 lbs x rpm
Outside Dia. (O.D.) 0.5001 Inch
Outside Dia. Tolerance +0.0000/-0.0005 Inch
Overall Length (W) 0.196 Inch
Substitute Part BSNPLN-123212U,S5048Y-GN-3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team