S99BP3-PB082409
0.1252" I.D., 0.3751" O.D. By 0.1406" Wide Ultra Precision Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.53 | 12 wks |
10 - 49 | $11.44 | 12 wks |
50 - 99 | $8.69 | 12 wks |
100 - 249 | $7.43 | 12 wks |
250+ | Request for Quote |
$14.53
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) (F) | 0 Inch |
Flange Thickness (FW) | 0 Inch |
Inside Diameter (B) | 0.1252 Inch |
Inside Diameter Tolerance | ±0.0002 Inch |
Load Speed Rating | 27000 lbs x rpm |
Outside Dia. (O.D.) | 0.3751 Inch |
Outside Dia. Tolerance | +0.0000/-0.0005 Inch |
Overall Length (W) | 0.1406 Inch |
Substitute Part | BSNPLN-082409U |