S99BP3-PB082009

0.1252" I.D., 0.3126" O.D. By 0.1406" Wide Ultra Precision Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 9 $13.64 5 wks
10 - 49 $10.7 5 wks
50 - 99 $8.1 5 wks
100 - 249 $6.91 5 wks
250+ Request for Quote
$13.64

Availability: 40 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Flange Dia. (0 = none) (F) 0 Inch
Flange Thickness (FW) 0 Inch
Inside Diameter (B) 0.1252 Inch
Inside Diameter Tolerance ±0.0002 Inch
Load Speed Rating 27000 lbs x rpm
Outside Dia. (O.D.) 0.3126 Inch
Outside Dia. Tolerance +0.0000/-0.0005 Inch
Overall Length (W) 0.1406 Inch
Substitute Part BSNPLN-082009U

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team