S99BP3-PB061206
0.0939" I.D., 0.1876" O.D. By 0.0937" Wide Ultra Precision Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.21 | 12 wks |
10 - 49 | $10.33 | 12 wks |
50 - 99 | $7.77 | 12 wks |
100 - 249 | $6.59 | 12 wks |
250+ | Request for Quote |
$14.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) (F) | 0 Inch |
Flange Thickness (FW) | 0 Inch |
Inside Diameter (B) | 0.0939 Inch |
Inside Diameter Tolerance | ±0.0002 Inch |
Load Speed Rating | 18000 lbs x rpm |
Outside Dia. (O.D.) | 0.1876 Inch |
Outside Dia. Tolerance | +0.0000/-0.0005 Inch |
Overall Length (W) | 0.0937 Inch |
Substitute Part | BSNPLN-061206U |